ECL Application keys, A333

087H3818

ECL Application key A333. Heating control with speed control of one or two circulation pumps. Refill water and storage function.

Product details

Gross weight 0.172 Kilogram
Net weight 0.172 Kilogram
Volume 1.152 Liter
EAN 5710104047744

 

Description ECL Application key A333. Heating control with speed control of one or two circulation pumps. Refill water and storage function.
EU RoHS compliance Yes with exemptions
Hot-water charging system with storage tank No
Hot-water storage tank system No
In scope of WEEE and contain batteries No
Instantaneous hot-water system No
Number of DHW circuits 0
Number of heating circuits 1
Number of motorized valves 1
Number of pumps 4
Product group ECL Application keys
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Lead monoxide (PbO, CAS no. 1317-36-8)
SCIP dossier no. 5c5f41af-d353-4487-b9d5-4bd3c4388c00
Type A333
Zone control No

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality