Electron. control accessories, EKA 163A, Display, Universal, EKC Controllers

084B8562

EKA 163A, Display, Universal, Used for product: EKC Controllers, Packing format: Multi pack, Quantity per packing format: 30

Product details

Gross weight 0.046 Kilogram
Net weight 0.036 Kilogram
Volume 0.152 Liter
EAN 5702428087711

 

China RoHS compliance Out of scope
EEE category 5 small equipment (any external dimension 50 cm)
Function Universal Display
Further information Screw terminals
In scope of WEEE Yes
Packing format Multi pack
Product group Electron. control accessories
Product Name Description Display
Quantity per packing format 30 pc
REACH Candidate List substances No
Type Accessory
Type designation EKA 163A
Used for product EKC Controllers

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality