Electric actuator AMB-Y, ER20, Supply voltage [V] AC: 230, 20 N-m

082G7381

AMB-Y ER20 230V 20Nm DN25-65

Product details

Gross weight 1.9 Kilogram
Net weight 1.108 Kilogram
Volume 3.978 Liter
EAN 5702421536919

 

Actuator type ER20
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] -10 °C
Application Heating and cooling
Approval standard EMC Directive 2004/108/EC: EN61010-1
EN61000-3-2, EN61000-3-3, EN61000-6-4, EN61000-6-2
China RoHS compliance Out of scope
Connection types Gear Flange
Description AMB-Y ER20 230V 20Nm DN25-65
Frequency [Hz] 50/60
Function On/off
Gear flange type F03-F04-F05
Grade of enclosure IP66
In scope of WEEE and contain batteries No
Label product Yes
Mounting orientation except cap down
Operating torque [Nm] 20 N-m
Operation type electrical / manual
Position feedback on request
Position indicator Yes
Power consumption [W] 15 W
Product group Butterfly valves accessories
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rotation angle [°] 90 °
Safety function No
Storage temperature [°C] [Max] 55 °C
Storage temperature [°C] [Min] -10 °C
Supply voltage [V] AC 230 V
Type Electric actuator AMB-Y
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality