Electrical actuators, AMV 23, Supply voltage [V] AC: 24

082G3010

AMV 23 24V 15s/mm 10mm 450N

Product details

Gross weight 1.885 Kilogram
Net weight 1.788 Kilogram
Volume 3.494 Liter
EAN 5702421510582

 

Actuator speed [s/mm] 15 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Application District Heating
China RoHS compliance Out of scope
Closing force [N] 450 N
Control signal type 3-point
Description AMV 23 24V 15s/mm 10mm 450N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Grade of enclosure IP54
In scope of WEEE and contain batteries No
Manual operation Yes
Position feedback no - potentiometer needed
Power consumption [W] 7 W
Product group Electrical actuators
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function Yes
SCIP dossier no. 395c7a49-16ff-4990-8648-fdfdc248a747
SCIP dossier product name AMV(E) 23
Speed type Standard
Spring down (return) Yes
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 10 mm
Supply voltage [V] AC 24 V
Turn time per 90° [s] 0 "
Type AMV 23
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality