Electrical actuators, AME 13, Supply voltage [V] AC: 24

082G3006

AME 13 24V 14s/mm 5mm 300N

Product details

Gross weight 0.872 Kilogram
Net weight 0.872 Kilogram
Volume 1.694 Liter
EAN 5702421507568

 

Actuator speed [s/mm] 14 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Application District Heating
China RoHS compliance Out of scope
Closing force [N] 300 N
Control input signal Y [mA] 0(4) - 20 mA
Control input signal Y [mA], impedance [Ohm] 500
Control input signal Y [V] 0(2) - 10 V
Control input signal Y [V], impedance [kOhm] 24 kOhm
Control signal type Modulating/3-point
Description AME 13 24V 14s/mm 5mm 300N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Grade of enclosure IP54
In scope of WEEE and contain batteries No
Manual operation Yes
Position feedback yes
Power consumption [W] 9 W
Product group Electrical actuators
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function Yes
SCIP dossier no. ebea89b0-e049-4151-bb9c-338b14868406
SCIP dossier product name AMV(E) 10/13
Speed type Standard
Spring down (return) Yes
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 5 mm
Supply voltage [V] AC 24 V
Turn time per 90° [s] 0 "
Type AME 13
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality