Electrical actuators, AMV 13, Supply voltage [V] AC: 230

082G3003

AMV 13 230V 14s/mm 5mm 300N

Product details

Gross weight 0.827 Kilogram
Net weight 0.769 Kilogram
Volume 1.643 Liter
EAN 5702421507520

 

Actuator speed [s/mm] 14 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Application District Heating
China RoHS compliance Out of scope
Closing force [N] 300 N
Control signal type 3-point
Description AMV 13 230V 14s/mm 5mm 300N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Frequency [Hz] 50/60
Grade of enclosure IP54
In scope of WEEE and contain batteries No
Manual operation Yes
Position feedback no - potentiometer needed
Power consumption [W] 7 W
Product group Electrical actuators
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function Yes
SCIP dossier no. ebea89b0-e049-4151-bb9c-338b14868406
SCIP dossier product name AMV(E) 10/13
Speed type Standard
Spring down (return) Yes
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 5 mm
Supply voltage [V] AC 230 V
Turn time per 90° [s] 0 "
Type AMV 13
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality