Product details

Gross weight 0.085 Kilogram
Net weight 0.084 Kilogram
Volume 0.383 Liter
EAN 5702428482325

 

Analog inputs (AI) [pc] 2 pc
Application area Glass door merchandising
Approval CE
CQC
EAC
ENEC
LLC CDC TYSK
NSF
cURus
China RoHS compliance Yes
Controller type Commercial Refrigeration
Digital inputs (DI) [pc] 1 pc
Digital outputs (DO) [pc] 1 pc
Display colour Blue
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Out of scope
In scope of WEEE Yes
Packing format Industrial pack
Product accessories Electron. control accessories
Product group Temperature controllers
Product Name Description Display
Quantity per packing format 54 pc
REACH Candidate List substances Lead titanium zirconium oxide (CAS no. 12626-81-2)
SCIP dossier no. b3e6142d-9418-4c9b-88c3-08b6cc17bfa0
SCIP dossier product name RDI 107A
Serviceable No
Supply voltage [V] DC 12 V
Type RDI 107A
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality