Sensors, ACCPBT Probe NTC IP68 6x40 6m - I/P 10

080G0207

ACCPBT Probe NTC IP68 6x40 6m - I/P 10, Used for product: MCX series, Packing format: Industrial pack, Quantity per packing format: 10

Product details

Gross weight 0.072 Kilogram
Net weight 0.07 Kilogram
Volume 0.3 Liter
EAN 5702423285990

 

Cable length [m] 6 m
CE evaluated Yes
EEE category 5 small equipment (any external dimension 50 cm)
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Packing format Industrial pack
Product group Sensors
Product Name Description Temperature sensor
Quantity per packing format 10 pc
REACH Candidate List substances No
Type Accessory
Type designation ACCPBT
Used for product MCX series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality