Program. controller, 6 relays, MCX06D

080G0111

Function: Programmable controller, Supply voltage [V] AC: 24, Communication type: CANBUS, Packing format: Multi pack, Quantity per packing format: 16

Product details

Gross weight 0.334 Kilogram
Net weight 0.246 Kilogram
Volume 1.906 Liter
EAN 5702423285389

 

Analog inputs (AI) [pc] 4 pc
Analog outputs (AO) [pc] 3 pc
Approval CE
CMIM
EAC
GOST R
UL
Buzzer Yes
China RoHS compliance Yes
Communication type CANBUS
Connector kit Code No. 080G0179
Connector kit included Yes
Digital inputs (DI) [pc] 8 pc
Digital outputs (DO) [pc] 6 pc
Display type LCD
EEE category 5 small equipment (any external dimension 50 cm)​
Enclosure rating IP IP40
EU RoHS compliance Yes
EU RoHS exemption clause No
Frequency [Hz] 50/60 Hz
Function Programmable Controller
Identical product 080G0166
In scope of WEEE Yes
Mounting method DIN rail
Packing format Multi pack
Power consumption [W] 6 W
Product accessories Electron. control accessories
Product group Programmable controllers
Product Name Description Program. controller, 6 relays
Quantity per packing format 16 pc
REACH Candidate List substances No
Real time clock No
Serviceable No
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Supply voltage [V] DC 24 V
Type MCX06D
Type designation MCX06D
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality