Thermostat, B045

077B0455

Warm cut-in [°C]: 7.0, Warm cut-out [°C]: -3.0, Capillary tube length [mm]: 1000

Product details

Gross weight 0.079 Kilogram
Net weight 0.076 Kilogram
Volume 0.236 Liter
EAN 5702424006280

 

Adjusted at pressure [mm Hg] 760 mmHg
Adjusting position Fixed
Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -25 °C
Approval BEAB
CE
EAC
LLC CDC TYSK
cURus
Capillary tube length [mm] 1000 mm
CE evaluated Yes
Packing format Industrial pack
Product group Mechanical cold controls
Product Name Description Thermostat
Quantity per packing format 100 pc
REACH Candidate List substances No
Terminals 6,3 x 0,8 mm All
Type B045
UL evaluated Yes
Warm cut-in [°C] 7 °C
Warm cut-out [°C] -3 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality