Thermostatic expansion valve, TE 2, R23

068Z3074

Temperature range [°C]: -90 - -55, MOP Point [°C]: -50, Pressure equalization: Externally equalized

Product details

Gross weight 0.302 Kilogram
Net weight 0.278 Kilogram
Volume 0.489 Liter
EAN 5702428052702

 

Approval EAC
LLC CDC TYSK
Body material Brass
Capillary tube length [in] 59 in
Capillary tube length [mm] 1500 mm
China RoHS compliance Yes exceed limitations
Connection material Brass
Copper
Contain batteries No
Direction Angleway
Equalization connection type Solder
Equalization size [mm] 6 mm
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 2
Inlet connection type Flare
Inlet size [in] 3/8 in
Max. Working Pressure [bar] 34 bar
Max. Working Pressure [psig] 500 psig
MOP Point [psig] MOP 55
MOP Point [°C] -50 °C
MOP Point [°F] -58 °F
Outlet connection type Solder
Outlet size [mm] 12 mm
Packing format Multi pack
Parts included Bulb strap
Parts Program name T2/TE2
PED category Art. 4, par. 3
Pressure equalization Externally equalized
Product accessories TXV accessories
Product group Expansion valves
Product Name Description Thermostatic expansion valve
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R23
SCIP dossier no. c164ed45-f10d-4d73-9eae-355ccb479f4b
SCIP dossier product name T2 /TE2 - Thermostatic Expansion Valve
Serviceable TXV spare parts
Static Superheat (SS) [°C] -1 °C
Static Superheat (SS) [°F] -1.8 °F
Superheat setting Adjustable
Temperature range [°C] [max] -55 °C
Temperature range [°C] [min] -90 °C
Temperature range [°F] [max] -65 °F
Temperature range [°F] [min] -130 °F
Type TE 2
UA address UA_2L.png

Accessories

Spare Parts

Replacement

Replacement

Replacement

服務

軟體

Software and firmware to extend functionality