Electrical actuators, AUMA Norm DN125-200 RB / DN100-150 FB

065N8205

AUMA Norm DN125-200 RB / DN100-150 FB

Product details

Gross weight 28 Kilogram
Net weight 28 Kilogram
EAN 5702421652169

 

Ambient temperature [°C] [max] 80 °C
Ambient temperature [°C] [min] -40 °C
Application Heating and cooling
Approval standard EN 60259
EN ISO 5211
Connection types Gear Flange
Description AUMA Norm DN125-200 RB / DN100-150 FB
Frequency [Hz] 50 Hz
Grade of enclosure IP68
In scope of WEEE and contain batteries No
Label product Yes
Mounting orientation All
Operation type electrical / manual
Position feedback on request
Position indicator Yes
Product group Ball valves accessories
REACH Candidate List substances No
Rotation angle [°] 90 °
Storage temperature [°C] [Max] 80 °C
Storage temperature [°C] [Min] -40 °C
Thermic protection switch off yes
Type Electrical actuators

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality