Drain ball valve FVF-B brass body, DN 15-50

065B7802

Ball Valve DN10 and reduction unit

Product details

Gross weight 0.146 Kilogram
Net weight 0.116 Kilogram
Volume 0.144 Liter
EAN 5702421555064

 

Body material DZR brass CuZn36Pb2AS
Description Ball Valve DN10 and reduction unit
For valve size DN 15-50
In scope of WEEE and contain batteries No
Label product Yes
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Permissible media District heating/cooling circulation water
Product group Accessories - Auxiliary Products
REACH Candidate List substances No
Type Drain ball valve FVF-B brass body

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality