FVF-M, Magnetic Insert DN100-125

065B7796

Magnetic Insert DN100-125

Product details

Gross weight 0.571 Kilogram
Net weight 0.571 Kilogram
Volume 0.352 Liter
EAN 5702421555521

 

Body material BaFe 12019
China RoHS compliance Out of scope
Contain batteries No
Description Magnetic Insert DN100-125
EU RoHS compliance Out of scope
Label product Yes
Media temperature [°C] [Max] 350 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Permissible media District heating/cooling circulation water
Product group Accessories - Auxiliary Products
REACH Candidate List substances No
Type FVF-M

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality