VFY-Liner, EPDM 80, EPDM

065B7584

This product has been discontinued.

VFY-Liner DN80 EPDM

Product details

Gross weight 0.45 Kilogram
Net weight 0.17 Kilogram
Volume 0.605 Liter
EAN 5710104063980

 

Description VFY-Liner DN80 EPDM
Diameter [mm] 80 mm
Diameter [mm] [Max] 80 mm
For valve size EPDM 80
In scope of WEEE and contain batteries No
Pressure nominal [bar] 16 bar
Product group Butterfly valves accessories
REACH Candidate List substances No
Type VFY-Liner
Valve liner material EPDM
Valve type Spare Liner

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality