VFY-Liner, EPDM 125, EPDM

065B7578

This product has been discontinued.

VFY-LinerDN125EPDM

Product details

Gross weight 0.39 Kilogram
Net weight 0.275 Kilogram
Volume 1.634 Liter
EAN 5702428965491

 

Description VFY-LinerDN125EPDM
Diameter [mm] [Max] 125 mm
For valve size EPDM 125
In scope of WEEE and contain batteries No
Product group Butterfly valves accessories
REACH Candidate List substances No
Type VFY-Liner
Valve liner material EPDM

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality