4-way reversing valve coil, STF-H01AJ1738A1

061L7016

Supply voltage [V] AC: 220 - 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54

Product details

Gross weight 0.168 Kilogram
Net weight 0.12 Kilogram
Volume 0.393 Liter
EAN 5702424695071

 

Ambient temperature range [°C] [max] 55 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [max] 131 °F
Ambient temperature range [°F] [min] -4 °F
Approval CE
VDE
Cable length [in] 78.7 in
Cable length [m] 2 m
Class of Insulation B
Coil mount, recom. torque [Nm] [max] 2.94 nm
Coil mount, recom. torque [Nm] [min] 2.45 nm
Contain batteries No
Enclosure rating IP IP54
Frequency [Hz] 50/60 Hz
Packing format Industrial pack
Power consumption [W] 50Hz 6 W
Power consumption [W] 60Hz 5 W
Product group 4-way reversing valves
Product Name Description 4-way reversing valve coil
Quantity per packing format 60 pc
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 220 V
Type STF
Type designation STF-H01AJ1738A1

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality