4-way reversing valve, STF-2505G3

061L1279

Medium temperature range [°C]: -20 - 130, MaxOPD [bar]: 31.0, MinODP [bar]: 3.000, Suction conn size [in]: 1 3/8, Discharge conn size [in]: 1 1/8, Design config. Style: G

Product details

Gross weight 5.567 Kilogram
Net weight 3.3 Kilogram
Volume 38.54 Liter
EAN 5702428273121

 

Ambient temperature range [°C] [max] 55 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [max] 131 °F
Ambient temperature range [°F] [min] -4 °F
Approval CE
UKCA
VDE
Cap condition 1 [°C] 0°C sub-cooling
38°C condensing
5°C evaporating
5°C super-heat
Cap condition 2 [°C] 54,4 °C condensing
5°C sub-cooling
5°C super-heat
7,2°C evaporating
Cap R407C@Δp:0.1bar(cond1)[kW] 58.18 kW
Cap R407C@Δp:0.1bar(cond2)[kW] 53.74 kW
Cap R407C@Δp:0.2bar(cond1)[kW] 81.89 kW
Cap R407C@Δp:0.2bar(cond2)[kW] 75.68 kW
Cap R410A@Δp:0.1bar(cond1)[kW] 71.3 kW
Cap R410A@Δp:0.1bar(cond2)[kW] 64.24 kW
Cap R410A@Δp:0.2bar(cond1)[kW] 100.56 kW
Cap R410A@Δp:0.2bar(cond2)[kW] 90.62 kW
China RoHS compliance Out of scope
Coil No
Design config. Style G
Discharge conn size [in] 1 1/8
Discharge conn size [mm] 28.7 mm
Discharge conn type FEMALE
EU RoHS compliance Out of scope
Evap/cond conn size [in] 1 3/8
Evap/cond conn size [mm] 45,15
In scope of WEEE and contain batteries No
Max. Leakage [cm³/min] 10000 cm³/min
MaxOPD [bar] 31 bar
MaxOPD [psig] 450 psig
Medium temperature range [°C] [max] 130 °C
Medium temperature range [°C] [min] -20 °C
Medium temperature range [°F] [max] 266 °F
Medium temperature range [°F] [min] -4 °F
MinODP [bar] 3 bar
MinODP [psi] 44 psi
Packing format Single pack
Process connection material Copper
Product group 4-way reversing valves
Product Name Description 4-way reversing valve
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R134a
R22
R404A
R407C
R410A
Shock resistance standard JIS C 60068-2-27
Suction conn size [in] 1 3/8
Suction conn size [mm] 45.15 mm
Type STF
Type designation STF-2505G3
UK RoHS compliance Out of scope
Vibration stability [m/s²] 19.6 m/s²
Vibration test standard JIS C 60068-2-6

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality