Spare part, COM 20C; COM 10C, Coil

040B0162

Product Type: Spare part, Used for product: COM 20C; COM 10C, Type designation: Coil, Spare part

Product details

Gross weight 0.066 Kilogram
Net weight 0.06 Kilogram
Volume 0.129 Liter
EAN 5715162665503

 

Colour Black
Country of origin MADE IN ITALY
Frequency [Hz] [max] 60 Hz
Frequency [Hz] [min] 50 Hz
In scope of WEEE and contain batteries No
Packing format Multi pack
Parts included Lock washer
Nut
Product group Oil management spare parts
Product Name Description Spare part
Quantity per packing format 81 pc
Supply voltage [V] AC 230 V
Type Spare part
Type designation Coil
Used for product COM 10C
COM 20C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality