Oil separator, OUB 4

040B0040

Return connection type: Flare

Product details

Gross weight 4.044 Kilogram
Net weight 3.263 Kilogram
Volume 11.246 Liter
EAN 5702422003991

 

Approval C UL US LISTED
EAC
LLC CDC TYSK
PED
Approval file name REFRIGERANT OIL SEPARATOR 169N
China RoHS compliance Yes
EU RoHS compliance Out of scope
Flow direction indicator Engraved OIL/IN/OUT
Further information Excl. unions
In scope of WEEE and contain batteries No
Inlet connection type Union nut
Inlet size [in] 1 3/8 in - 12 UNF
Max. test pressure [bar] 40 bar
Max. test pressure [psig] 580 psig
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 406 psig
Medium temperature range [°C] [max] 120 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 248 °F
Medium temperature range [°F] [min] -40 °F
Net volume [l] 2.46 L
Netto volume [gal US] 0.65 gal
Oil reservoir vol. [foz US] 13.53 Fluid Ounce US
Oil reservoir vol. [l] 0.5 L
Outlet connection type Union nut
Outlet size [in] 1 3/8 in - 12 UNF
Packing format Multi pack
Product accessories OUB accessories
Product group Oil separators
Product Name Description Oil separator
Quantity per packing format 1 pc
Rated cap. R404A/R507A [kW] 12.8 kW
Rated capacity R134a [kW] 9.6 kW
Rated capacity R22 [kW] 11.6 kW
Rated capacity R407C [kW] 16 kW
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R454A
R454C
R455A
R507A
R513A
Return connection size [in] 7/16 in - 20 UNF
Return connection type Flare
SCIP dossier no. 84665ad6-10fd-4942-be2c-ff8deeb786af
Serviceable OUB spare parts
Type OUB 4
UK RoHS compliance Out of scope
UL approved refrigerants R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R507A
R513A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality