Hot gas bypass regulator, KVC 12

034L1046

Inlet size [mm]: 12, Inlet connection type: Solder, ODF, Outlet size [mm]: 12.00, Outlet connection type: Solder, ODF, 0.2 bar - 6 bar, Kv value [m³/h]: 0.68, Max. Working Pressure [bar]: 28

Product details

Gross weight 0.346 Kilogram
Net weight 0.3 Kilogram
Volume 0.62 Liter
EAN 5702428410953

 

Approval C UL US LISTED
EAC
LLC CDC TYSK
RoHS
RoHS China
Approval file name REFRIGERANT VALVE 53R0
China RoHS compliance Yes
Contain batteries No
Cv value [gal/min] 0.79 gal/min
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Factory setting [bar] 2 bar
Factory setting [psig] 29 psig
Flow direction indicator Engraved 1-way arrow
Identical product 034L0146
Inlet connection type Solder, ODF
Inlet size [mm] 12 mm
Kv value [m³/h] 0.68 m³/h
Lubricants compatibility Oilfree applications
Max. test pressure [bar] 31 bar
Max. test pressure [psig] 450 psig
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 406 psig
Medium temperature range [°C] [max] 130 °C
Medium temperature range [°C] [min] -45 °C
Medium temperature range [°F] [max] 266 °F
Medium temperature range [°F] [min] -49 °F
Oil free refrigerants R1234ze(E)
R513A
Other RoHS documentation EAEU RoHS
Outlet connection type Solder, ODF
Outlet size [mm] 12 mm
P band max. [bar] 2 bar
P band max. [psi] 29 psi
Packing format Industrial pack
Product accessories No
Product group Press. and temp. regul. valves
Product Name Description Hot gas bypass regulator
Quantity per packing format 18 pc
Rated cap. R404A/R507A [kW] 6.9 kW
Rated cap. R404A/R507A [TR] 2.02 TR
Rated capacity R134a [kW] 4.8 kW
Rated capacity R134a [TR] 1.36 TR
Rated capacity R22 [kW] 7.6 kW
Rated capacity R22 [TR] 2.14 TR
Rated capacity R407C [kW] 8.4 kW
Rated capacity R407C [TR] 4.5 TR
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1234yf
R1234ze(E)
R1270
R134a
R22
R290
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R448A
R449A
R449B
R450A
R452A
R454A
R454C
R455A
R507A
R513A
R515B
R516A
R600
R600a
Regulation range [bar] [max] 6 bar
Regulation range [bar] [min] 0.2 bar
Regulation range [psig] Pe [max] 87 psig
Regulation range [psig] Pe [min] 3 psig
SCIP dossier no. 842c526f-b213-4baa-869c-a91bb999a318
Serviceable KV valves spare parts
Type KVC 12
UK RoHS compliance Out of scope
UL approved refrigerants R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R448A
R449A
R449B
R450A
R452A
R507A
R513A
R515B
R516A
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality