Condensing pressure regulator, KVR 28

034L0099

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Max. Working Pressure [bar]: 28

Product details

Gross weight 1.034 Kilogram
Net weight 0.925 Kilogram
Volume 2.776 Liter
EAN 5702428411578

 

Approval file name REFRIGERANT VALVE 53R0
China RoHS compliance Yes
Contain batteries No
Equipment Schrader valve access port
EU RoHS compliance Yes
EU RoHS exemption clause No
Factory setting [bar] 10 bar
Factory setting [psig] 145 psig
Flow direction indicator Engraved 1-way arrow
Inlet connection type Solder, ODF
Inlet size [mm] 28 mm
Lubricants compatibility Oilfree applications
Max. test pressure [bar] 31 bar
Max. test pressure [psig] 450 psig
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 406 psig
Medium temperature range [°C] [max] 130 °C
Medium temperature range [°C] [min] -45 °C
Medium temperature range [°F] [max] 266 °F
Medium temperature range [°F] [min] -49 °F
Oil free refrigerants R1234ze(E)
R513A
Other RoHS documentation EAEU RoHS
Outlet connection type Solder, ODF
Outlet size [mm] 28 mm
P band max. [bar] 5 bar
P band max. [psi] 72.5 psi
Packing format Multi pack
Product accessories No
Product group Press. and temp. regul. valves
Product Name Description Condensing pressure regulator
Quantity per packing format 7 pc
Rated cap. conditions [IMP] Delta p hotgas=6 psi
Delta p liquid=3 psi
tcond=110 °F
tevap=40 °F
Rated cap. conditions [SI] Delta p hotgas=0.4 bar
Delta p liquid=0.2 bar
Offset=3 bar
tcond=30 °C
tevap=-10 °C
Rated cap. R134a, Hot gas [kW] 30.6 kW
Rated cap. R134a, Hot gas [TR] 8.04 TR
Rated cap. R22, Hot gas [kW] 34.9 kW
Rated cap. R22, Hot gas [TR] 10.93 TR
Rated cap. R404A/R507A [kW] 93.7 kW
Rated cap. R404A/R507A [TR] 20.9 TR
Rated cap. R407C, Hot gas [kW] 37.7 kW
Rated cap. R407C, Hot gas [TR] 11.91 TR
Rated cap.R404A/R507,Hot gas[k 34.9 kW
Rated cap.R404A/R507,Hot gas[T 8.66 TR
Rated capacity R134a [kW] 121 kW
Rated capacity R134a [TR] 30.2 TR
Rated capacity R22 [kW] 129 kW
Rated capacity R22 [TR] 32.6 TR
Rated capacity R407C [kW] 139.3 kW
Rated capacity R407C [TR] 35.5 TR
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R448A
R449A
R449B
R450A
R452A
R454A
R454C
R455A
R507A
R513A
R515B
R516A
Regulation range [bar] [max] 17.5 bar
Regulation range [bar] [min] 5 bar
Regulation range [psig] Pe [max] 254 psig
Regulation range [psig] Pe [min] 73 psig
SCIP dossier no. 842c526f-b213-4baa-869c-a91bb999a318
Serviceable KV valves spare parts
Type KVR 28
UL approved refrigerants R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R448A
R449A
R449B
R450A
R452A
R507A
R513A
R515B
R516A
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality