Pressure switch, CS

031E020066

Regulation range [bar] Pe: 2.00 - 6.00, Contact function: TPST, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP43, Max. Working Pressure [bar]: 6.0

Product details

Gross weight 0.518 Kilogram
Net weight 0.45 Kilogram
Volume 1.219 Liter
EAN 5702423208845

 

Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [max] 158 °F
Ambient temperature range [°F] [min] -4 °F
Approval CE
EAC
LLC CDC EURO-TYSK
LVD
RoHS
TYSK
UKCA
CE evaluated Yes
China RoHS compliance Out of scope
Contact function TPST
Contact rating AC3=12 A, 220 - 415 V
AC3=9 A, 600 V
DC13=2 A, 220 V
DC14=2 A, 220 V
Diff.@Max. range setting [bar] [max] 2 bar
Diff.@Max. range setting [bar] [min] 1 bar
Diff.@Min. range setting [bar] [max] 1 bar
Diff.@Min. range setting [bar] [min] 0.72 bar
EEE category 5 small equipment (any external dimension 50 cm)
Electrical conn. Male/Female Female
Electrical connection Screwed cable entry
Electrical connection size Pg 16
Electrical connection standard DIN 40430
Electrical spec. standard EN 60947-4/-5
Enclosure rating IP IP43
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Max. test pressure [bar] Pe 10 bar
Max. test pressure [psig] 145 psig
Max. Working Pressure [bar] 6 bar
Max. Working Pressure [psig] 87 psig
Packing format Multi pack
Pressure connection size 1/4
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Female
Pressure sensing element Diaphragm
Product accessories Switches accessories
Product description Pressure Switch
Product group Switches and thermostats
Product Name Description Pressure switch
Quantity per packing format 30 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Regulation range [bar] Pe [max] 6 bar
Regulation range [bar] Pe [min] 2 bar
Regulation range [psig] Pe [max] 87 psig
Regulation range [psig] Pe [min] 29 psig
Reset function Auto
SCIP dossier no. d7fe15ef-cc24-4df6-b350-987ccb4862bf
Serviceable No
Type CS
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality