Preheaters, FPHE 5 LE, 6 kg/h, PTC element: 1 x 70, Thermostat: 60/32

030N5123

FPHE-LE STANDARD

Product details

Gross weight 0.145 Kilogram
Net weight 0.144 Kilogram
Volume 0.148 Liter
EAN 5702425092053

 

Approval CE
Intertek Semko
DIN CERTCO
Capacity [kg/h] 6 kg/h
CE evaluated Yes
China RoHS compliance Out of scope
Closing valve Yes
Connections G 1/8
Contain batteries No
Cut in temperature [°C] 60 °C
Cut out temperature [°C] 32 °C
Description FPHE-LE STANDARD
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)-I
7(c)-I
Neck diameter [mm] 18.5 mm
Packing format Industrial pack
Product group Preheaters
PTC element 1 x 70
Quantity per packing format 50 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. bdcea616-ab25-46f2-b243-2281a09c42af
SCIP dossier product name Oil preheater FPHE 10
Supply voltage [V] 230 V
Supply voltage [V] [Max] 255 V
Supply voltage [V] [Min] 180 V
Thermostat 60/32
Type FPHE 5 LE
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 13
21
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality