Waterverstuivers, SL, 1.27 L/h, 60 °, Hol

030L6554

This product is not available in this store. Please contact your local Customer Service Center.

SL AISI nozzle 1,27 L/h 60° AD UNC 12-24

Productdata

Bruto gewicht 20.1 Gram
Netto gewicht 18.1 Gram
Volume 0.023 Liter
EAN 5715162704981

 

Capaciteit [l/u] 1.27 L/h
Capaciteit [USgal/u] 0.4 gal/h
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Definitiepunt [USgal/h] 14 bar tap water
Description SL AISI nozzle 1,27 L/h 60° AD UNC 12-24
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Goedkeuring CE
Hoeveelheid per verpakkingsformaat 50 pc
LE antidrupventiel Ja
Markering verstuivingspatroon H
Productgroep Water nozzles
Productnaam SCIP-dossier SL nozzles
REACH kandidatenlijst stoffen Lead (CAS no. 7439-92-1)
Schroefdraad 12/24 UNC
SCIP-dossiernr. d7f1a78f-50d7-433b-811e-0fded47f5128
Type SL
UL evaluated Out of scope
Verpakking Industriële verpakking
Verstuivingshoek [°] 60 °
Verstuivingspatroon Hol

Accessoires

Reserve onderdelen

Replacement

Replacement

Replacement

Diensten

Software

Software and firmware to extend functionality