Actuator, ICAD 600BTS

027H0497

Product Type: ICAD 600BTS, Used for product: ICMTS20B; ICMTS20B66; ICMTS80A; ICMTS20A; ICMTS20C; ICMTS20A33; ICMTS50A; ICMTS80B

Product details

Gross weight 2.11 Kilogram
Net weight 1.73 Kilogram
Volume 7.27 Liter
EAN 5715162513781

 

Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -30 °C
Ambient temperature range [°F] [max] 122 °F
Ambient temperature range [°F] [min] -22 °F
Analog input current opt. [mA] [max] 20 mA
Analog input current opt. [mA] [min] 4 mA
Analog input Volt opt. [V] d.c [max] 10 V
Analog input Volt opt. [V] d.c [min] 2 V
Analog output options [mA] [max] 20 mA
Analog output options [mA] [min] 4 mA
Approval CE
FCC
UKCA
UL
Communication type Display
RS485
Dig. Output-Ext supply [V] d.c [max] 24 V
Dig. Output-Ext supply [V] d.c [min] 5 V
Digital Output-Load [Ohm] 60
Digital Output-Max Load [mA] 50 mA
Digital outputs (DO) [pc] 3 pc
Display type OLED
Electrical connector M12
Enclosure rating IP IP67
Enclosure rating Nema (~) 6
Function Digital output
In scope of WEEE and contain batteries No
Load Analog input Current[Ohm] 250
Load Analog input Voltage[Ohm] 10000
Load Analog output max [Ohm] 500
Output configuration Open drain
Packing format Single pack
Parts Program name ICM
Power supply Class 2
Product accessories ICAD accessories
Product description Electric Actuator
Product group Press. and temp. regul. valves
Product Name Description Actuator
Product version 01
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 2789d824-75ef-41cc-b8f1-a0660fc7966e
SCIP dossier product name ICAD xxxB
Supply voltage [V] DC 24 V
Supply voltage [V] DC 24 V
Supply voltage load [A] 1.2 A
Supply voltage tolerance [%] [max] 10 %
Supply voltage tolerance [%] [min] -15 %
Temperature range [°C] [max] 50 °C
Temperature range [°C] [min] -30 °C
Temperature range [°F] [max] 122 °F
Temperature range [°F] [min] -22 °F
Type ICAD 600BTS
Used for product ICMTS20A
ICMTS20A33
ICMTS20B
ICMTS20B66
ICMTS20C
ICMTS50A
ICMTS80A
ICMTS80B

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality