Filter drier, shell, DCR

023U1015

Core Size code: 48 cu.in., Connection material: Steel, Connection Solder size [in]: 7/8 in

Product details

Gross weight 15.09 Kilogram
Net weight 14.23 Kilogram
EAN 5715162791691

 

Approval CE
CMIM
CRN
UKCA
UL
Body material Steel
Braket No
Brand ELIMINATOR
China RoHS compliance Yes
Connection material Steel
Connection Solder size [in] 7/8 in
Connection standard EN 1254-1
Connection type Solder, ODF
Core Size code 48 cu.in.
Cover Plug
EU RoHS compliance Yes
EU RoHS exemption clause No
Flow direction indicator Embossed 1-way arrow
Fluid Group 2
In scope of WEEE and contain batteries No
Liq Cap [Kw] 220
Liq Cap [TR] 62,56
LiqCap Cond (ARI 710-2009)[SI] Delta p=0.07bar
tliq= 0°C
tvap=-30°C
LiqCapCond (ARI 710-2009)[IMP] Delta p=1psi
tliq= 32°F
tvap=-22°F
Max. Working Pressure [bar] 90 bar
Max. Working Pressure [psig] 1305 psig
Net volume [foz US] 54 Fluid Ounce US
Net volume [l] 1.6 L
Number of cores 1
Packing format Industrial pack
Parts included 1 Flat gasket
Parts Program name DCR
PED category I
Port connection type NPT
Port size (Nominal) [in] 1/4 in
Product accessories DCR accessories
Product group Filter driers
Product Name Description Filter drier, shell
Quantity per packing format 18 pc
REACH Candidate List substances No
Refrigerants R744
Serviceable DCR spare parts
Shell volume [foz US] 68 Fluid Ounce US
Shell volume [l] 2 L
Temperature range [°C] [max] 100 °C
Temperature range [°C] [min] -55 °C
Temperature range [°F] [max] 212 °F
Temperature range [°F] [min] -67 °F
Type DCR
Type designation DCR 04807B
UK RoHS compliance Yes
UK RoHS exemption clause No
UL approval file name UL-US-2417625-0
UL approved refrigerants R744

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality