Switches accessories, Reducing Nipple

017-421966

Reducing Nipple, Packing format: Multi pack, Quantity per packing format: 5

Product details

Gross weight 0.084 Kilogram
Net weight 0.03 Kilogram
Volume 0.02 Liter
EAN 5702428043267

 

China RoHS compliance Out of scope
Connection notes Bi flow
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Packing format Multi pack
Parts included 1x washer Cu
Pressure inlet conn. size [in] 1/2
Pressure inlet conn. std. ISO 228-1
Pressure inlet conn. type G
Pressure inlet Internal/Extern External
Pressure outlet conn. size[in] 3/8
Pressure outlet conn. standard ISO 228-1
Pressure outlet conn. type G
Pressure outlet Internal/Exter Internal
Product group Switches accessories
Product Name Description Nipple
Quantity per packing format 5 pc
REACH Candidate List substances No
Type Accessory
Type designation Nipple
UK RoHS compliance Out of scope
Used for product RT

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality