Sensor set, Danfoss Aveo®, RAVL, Valve insert

015G5223

Set with Danfoss Aveo™ tamperproof sensor and asssembled valve insert, RA/VL kv 1,3/RA-N

Product details

Gross weight 0.26 Kg
Net weight 0.218 Kg
Volume 0.719 Liter
EAN 5702424625511

 

China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to valve RAVL
Contents of set 2-elements
Description Set with Danfoss Aveo™ tamperproof sensor and asssembled valve insert, RA/VL kv 1,3/RA-N
Design Valve insert
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Packaging type Box
Product group Sensor set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type no RLV
SCIP dossier no. 52a8dc92-6a2e-45f9-9f8f-bbeb0ed87915
SCIP dossier product name Aero Aveo & RA-VL RA-V Combi
Sensor design Danfoss Aveo®
Sensor media Gas
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 7 °C
Sensor type Built-in sensor
Tailpiece type Without tailpiece
Type Danfoss Aveo® + valve insert
UK RoHS compliance Out of scope
Valve size DN 20
Valve type RAVL

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality