Sensor set, Danfoss Aero®, RAV, Valve insert

015G5204

Set with Danfoss Aero™ sensor and asssembled valve insert, RA/V to RA-N

Product details

Gross weight 0.289 Kilogram
Net weight 0.254 Kilogram
Volume 0.569 Liter
EAN 5702424625481

 

China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to valve RAV
Contents of set 2-elements
Description Set with Danfoss Aero™ sensor and asssembled valve insert, RA/V to RA-N
Design Valve insert
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Packaging type Box
Product group Sensor set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type no RLV
SCIP dossier no. 52a8dc92-6a2e-45f9-9f8f-bbeb0ed87915
SCIP dossier product name Aero Aveo & RA-VL RA-V Combi
Sensor design Danfoss Aero®
Sensor media Gas
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 7 °C
Sensor type Built-in sensor
Tailpiece type Without tailpiece
Type Danfoss Aero® + valve insert
UK RoHS compliance Out of scope
Valve size All DN
Valve type RAV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality