RAV, PN 10, DN 10, 1.20 m³/h, 0.8 bar, Internal thread

013U0011

RAV PN10 10/1,2 2-way/8 int. thr Angle

Product details

Gross weight 0.252 Kilogram
Net weight 0.252 Kilogram
Volume 0.273 Liter
EAN 5702420005928

 

Application Heating and cooling
Cavitation factor 0.5
China RoHS compliance Out of scope
Closing differential pressure [bar] [Max] 0.8 bar
Connection size Inlet Rp 3/8 Outlet R 3/8 Inlet Rp 3/8, Outlet R 3/8
Connection standard ISO 7/1
Connection types Internal thread
Description RAV PN10 10/1,2 2-way/8 int. thr Angle
Diameter [mm] 10 mm
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow characteristic Linear
Function Control valve
In scope of WEEE and contain batteries No
Kvs values [m³/h] 1.2 m³/h
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 6
Pressure nominal [bar] 10 bar
Product group Motorized control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Spindle position Normally open
Stroke [mm] 1.1 mm
Type RAV
UK RoHS compliance Out of scope
Valve body material Brass W. No 2.0402
Valve cone material NBR rubber

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality