Sensor set, Contents of set: 2-elements, RAS-C, RA, RLV-KB, ½", Angle

013G6530

HOME thermostat 2 piece set

Product details

Gross weight 0.562 Kilogram
Net weight 0.485 Kilogram
Volume 0.881 Liter
EAN 5702425240065

 

Colour White RAL 9016
Connection type to valve RA
Contents of set 2-elements
Description HOME thermostat 2 piece set
Design Angle
In scope of WEEE and contain batteries No
Packaging type Box
Product group Sensor set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-KB
SCIP dossier no. ad4d2e5d-2cd0-4755-9a66-219ca0af4f5e
SCIP dossier product name RAS-C & RLV-KB 1/2"Set 2
Sensor design RAS-C
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type Without tailpiece
Type RAS-C + RLV-KB
UNSPSC CODE 40101801
Valve size ½"
Valve type no valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality