Room controller, FEK, Capillary tube [m]: 8

013G5468

FEK-IF climate control sensor, 8m

Product details

Gross weight 0.42 Kilogram
Net weight 0.42 Kilogram
Volume 1.661 Liter
EAN 5702420038100

 

Capillary tube [m] 8
Description FEK-IF climate control sensor, 8m
In scope of WEEE and contain batteries No
Product group Room controller
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 142f9854-8675-487e-b40d-ae20eed4c21a
SCIP dossier product name "FED-K-V_1"
Type FEK

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality