Room controller, FEK, Capillary tube [m]: 5

013G5465

FEK-IF climate control sensor, 5m

Product details

Gross weight 0.404 Kilogram
Net weight 0.404 Kilogram
Volume 1.67 Liter
EAN 5702420032788

 

Capillary tube [m] 5
Description FEK-IF climate control sensor, 5m
In scope of WEEE and contain batteries No
Product group Room controller
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 11c38167-5ab3-4660-8e5b-c2e406a0af51
SCIP dossier product name "FED-K-V_2"
Type FEK

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality