RAW-K Sensors, RAW-K 5032, Liquid, Sensor type: Remote sensor, 8 °C - 28 °C, M30x1.5

013G5032

For non Danfoss valves; temperature limitation feature

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 0.222 Kilogram
Net weight 0.22 Kilogram
Volume 0.689 Liter
EAN 5702420020709

 

Capillary tube length [m] [Max] 2 m
Colour White RAL 9016
Connection type to sensor Metal nut
Connection type to valve M30x1.5
Contents of set Sensor
Description For non Danfoss valves; temperature limitation feature
Frost protection Yes
In scope of WEEE and contain batteries No
Product group Radiator Sensors
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 8d659a94-3338-402c-9463-518dfe74a6f8
SCIP dossier product name RAW-K, RAE-K RS sensor
Sensor design RAW-K
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Remote Sensor
Sensor version RAW-K 5032
Shut-off function No
Temperature limitation Yes
Type RAW-K Sensors

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality