VHS sets, 15, Angle, no sensor, Chrome

013G4759

Set with VHS-UN valve, square cover, adaptor

Product details

Gross weight 0.832 Kilogram
Net weight 0.832 Kilogram
Volume 0.966 Liter
EAN 5702420046846

 

Colour Chrome
Connection size in G 3/4 A
Connection size out R 1/2
Contents of set Valve, sensor, valve cover
Description Set with VHS-UN valve, square cover, adaptor
Design Angle
Differential pressure range [bar] [Max] 0.6 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] 0.48 m³/h
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] 0.02 m³/h
Kvs values [m³/h] [Max] 0.57 m³/h
Product group VHS valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type Integrated
Sensor design no sensor
Sensor type No sensor
Type VHS sets
Valve size 15
Valve type VHS
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality