VHX sets (X-tra Collection), VHX-MONO, RAX, Angle, single connection, Chrome

013G4285

VHX/RAX angle monopoint 2-pipe chrome plated, set includes RAX sensor

Product details

Gross weight 1.946 Kilogram
Net weight 1.93 Kilogram
Volume 2.858 Liter
EAN 5702420073439

 

China RoHS compliance Out of scope
Colour Chrome
Connection size in G 1/2
Connection size out G 1/2 A
Contents of set Valve, sensor
Description VHX/RAX angle monopoint 2-pipe chrome plated, set includes RAX sensor
Design Angle, single connection
Differential pressure range [bar] [Max] 0.6 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] 0.4 m³/h
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] 0.12 m³/h
Kvs values [m³/h] [Max] 0.45 m³/h
Product group Products for design radiators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type Integrated
SCIP dossier no. 3b56f0e6-ee55-4ed9-a7d0-f456672e438e
SCIP dossier product name VHX/RAX monopoint pipe
Sensor design RAX
Sensor type Thermostatic sensor
Type VHX sets (X-tra Collection)
UK RoHS compliance Out of scope
Valve type VHX-MONO
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality