VHX sets (X-tra Collection), VHX-DUO, RAX, Angle, dual 50 mm connection, White RAL 9016

013G4281

VHX/RAX angle 2-pipe RAL 9016, set includes RAX sensor

Product details

Gross weight 2.216 Kilogram
Net weight 2.044 Kilogram
Volume 2.981 Liter
EAN 5702420073224

 

China RoHS compliance Out of scope
Colour White RAL 9016
Connection size in G 1/2
Connection size out G 1/2 A
Contents of set Valve, sensor
Description VHX/RAX angle 2-pipe RAL 9016, set includes RAX sensor
Design Angle, dual 50 mm connection
Differential pressure range [bar] [Max] 0.6 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] 0.49 m³/h
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] 0.12 m³/h
Kvs values [m³/h] [Max] 0.56 m³/h
Product group Products for design radiators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type Integrated
SCIP dossier no. 225627d5-f9d1-4b4d-ae72-4a07ee57569d
SCIP dossier product name VHX/RAX pipe
Sensor design RAX
Sensor type Thermostatic sensor
Type VHX sets (X-tra Collection)
UK RoHS compliance Out of scope
Valve type VHX-DUO
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality