VHX sets (X-tra Collection), VHX-DUO, RAX, Angle, dual 50 mm connection, Chrome

013G4206

Set includes RAX sensor

Product details

Gross weight 2258 Gram
Net weight 2.258 Gram
Volume 2.809 Liter
EAN 5702420116259

 

China RoHS compliance Out of scope
Colour Chrome
Connection size in G 1/2
Connection size out G 1/2 A
Contents of set Valve, sensor
Description Set includes RAX sensor
Design Angle, dual 50 mm connection
Differential pressure range [bar] [Max] 0.6 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] 0.33 m³/h
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] 0.03 m³/h
Kvs values [m³/h] [Max] 0.56 m³/h
Product group Products for design radiators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type Integrated
Sensor design RAX
Sensor type Thermostatic sensor
Type VHX sets (X-tra Collection)
UK RoHS compliance Out of scope
Valve type VHX-DUO
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality