Compression fittings for steel and copper tubings, G 1/2" A, 15, Nickel plated

013G4115

Cu/Steel fittings for pipe 15 mm

Product details

Gross weight 0.03 Kilogram
Net weight 0.029 Kilogram
Volume 0.072 Liter
EAN 5702420033204

 

Connections G 1/2" A
Description Cu/Steel fittings for pipe 15 mm
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
For tubings Steel and Copper
For valves RA 15/6T
RA 15/6TB
RA-FN 15
RA-N 15
RA-U/UN 15
RLV 15
RLV-S 15
RA-DV 15
In scope of WEEE and contain batteries No
Label product Yes
Product group Compression fittings
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. d179bec4-755f-4fa9-ade1-3e88cceda073
SCIP dossier product name Compression Fittings
Test pressure [bar] 16 bar
Thread External
Tube dimension [mm] 15
Type Compression fittings for steel and copper tubings
Usage for steel & copper
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality