Manifold Assemblies, Coupling, RA-KEW, Wall connection

013G3368

RA-KEW, RTD-KEW Manifold valve

Product details

Gross weight 0.524 Kilogram
Net weight 0.524 Kilogram
Volume 0.406 Liter
EAN 5702420031828

 

Application 1-pipe system
Connection size in G 3/4 A
Connection size out R 1/2
Contain batteries No
Contents of set Valve
Description RA-KEW, RTD-KEW Manifold valve
Design Wall connection
Differential pressure range [bar] [Max] 0.6 bar
Flow temperature [°C] [Max] 120 °C
Product group Manifold Assemblies
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RA-KEW
SCIP dossier no. 5e22d5c7-9a77-4905-a0eb-262bd9fc383a
Test pressure [bar] 16 bar
Type RA-KE/KEW
Valve type Coupling
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality