Manifold Assemblies, Coupling, RA-K, Floor connection

013G3367

RA-K, RTD-K Manifold valve

Product details

Gross weight 0.43 Kilogram
Net weight 0.43 Kilogram
Volume 0.339 Liter
EAN 5702420031811

 

Application 2-pipe system
Connection size in G 3/4 A
Connection size out R 1/2
Contain batteries No
Contents of set Valve
Description RA-K, RTD-K Manifold valve
Design Floor connection
Differential pressure range [bar] [Max] 0.6 bar
EU RoHS compliance Yes with exemptions
Flow temperature [°C] [Max] 120 °C
Product group Manifold Assemblies
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RA-K
SCIP dossier no. 555042b0-aea8-418f-bd1d-0097d0a10463
SCIP dossier product name RA-K & -KE Couplings 1
Test pressure [bar] 16 bar
Type RA-K/KW
Valve type Coupling
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality