Manifold Assemblies, Coupling, RA-KE, Floor connection

013G3366

RA-KE, RTD-KE Manifold valve

Product details

Gross weight 0.418 Kilogram
Net weight 0.405 Kilogram
Volume 0.343 Liter
EAN 5702420031804

 

Application 1-pipe system
Connection size in G 3/4 A
Connection size out R 1/2
Contain batteries No
Contents of set Valve
Description RA-KE, RTD-KE Manifold valve
Design Floor connection
Differential pressure range [bar] [Max] 0.6 bar
EU RoHS compliance Yes with exemptions
Flow temperature [°C] [Max] 120 °C
Product group Manifold Assemblies
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RA-KE
SCIP dossier no. 5999c936-ad5c-4a57-be9f-d3ce854783d4
SCIP dossier product name RA-K & -KE Couplings
Test pressure [bar] 16 bar
Type RA-KE/KEW
Valve type Coupling
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality