Manifold Assemblies, RA-K with elbow, RA-K, Floor connection

013G3342

RA-K Manifold set

Product details

Gross weight 0.776 Kilogram
Net weight 0.758 Kilogram
Volume 0.854 Liter
EAN 5702420031750

 

Application 2-pipe system
Connection size in G 3/4 A
Connection size out R 1/2
Contents of set Valve
Description RA-K Manifold set
Design Floor connection
Differential pressure range [bar] [Max] 0.6 bar
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kvs values [m³/h] 0.76 m³/h
Product group Manifold Assemblies
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RA-K
SCIP dossier no. 00dd2d14-d9dc-45cf-bf03-87a36eb51af2
SCIP dossier product name RA-K Combi
Test pressure [bar] 16 bar
Type RA-K/KW
Valve type RA-K with elbow
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality