RA-C, DN 20, External Thread

013G3096

RA-C DN 20, External thread, control valve

Product details

Gross weight 0.44 Kilogram
Net weight 0.419 Kilogram
Volume 0.385 Liter
EAN 5702420036403

 

China RoHS compliance Out of scope
Connection types External Thread
Description RA-C DN 20, External thread, control valve
Differential pressure range [bar] [Max] 0.6 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Kvs values [m³/h] 3.3 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 16
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 7e8ea5fa-8f56-4f00-afd3-6709b5570d1d
SCIP dossier product name RA-C DN20, Cooling valve
Type RA-C
UK RoHS compliance Out of scope
Valve body material DZR brass
Valve size DN 20

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality