RA-C, DN 15, External Thread

013G3094

RA-C DN 15, External thread, control valve

Product details

Gross weight 0.222 Kilogram
Net weight 0.003 Kilogram
Volume 0.256 Liter
EAN 5702420031507

 

China RoHS compliance Out of scope
Connection types External Thread
Description RA-C DN 15, External thread, control valve
Differential pressure range [bar] [Max] 0.6 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Kvs values [m³/h] 1.2 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 16
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 8cc51032-0f02-49e1-8006-3dc35f92727e
SCIP dossier product name RA-C DN15, Cooling valve
Type RA-C
UK RoHS compliance Out of scope
Valve body material DZR brass
Valve size DN 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality