Radiator Valves, RA-G, High flow, DN 25, Straight, D

013G1679

High capacity valve for 1-pipe systems

Product details

Gross weight 0.64 Kilogram
Net weight 0.616 Kilogram
Volume 0.655 Liter
EAN 5702420111278

 

Application 1-pipe system
China RoHS compliance Out of scope
Connection size in Rp 1
Connection size out R 1
Connection types Internal thread
Description High capacity valve for 1-pipe systems
Design Straight
Differential pressure range [bar] [Max] 0.16 bar
Dimension standard D
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] 2.27 m³/h
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] 0.57 m³/h
Kvs values [m³/h] 4.58 m³/h
Presetting no
Product group Radiator Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a9d65343-ce5a-48a8-a6e9-95b40e2ecdf8
SCIP dossier product name RA-G valve 25
Tailpiece type Standard
Test pressure [bar] 25 bar
Type RA-G
UK RoHS compliance Out of scope
Valve size DN 25
Valve type High flow
Working pressure [bar] [Max] 16 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality