DHW system, TD-CIR, TD-CIR, 52kW, pump, ECL, 52.0 kW

004X1791

TD-CIR 52KW PUMP-ECL INS-COVER WI

Product details

Gross weight 150 Kilogram
Net weight 130 Kilogram
EAN 5715162744161

 

Allowed temperature [˚C] [Min] 2 °C
Application type Instantaneous DHW
Approval CE
Cable insulation material EPP Foam
Capacity [kW] 52 kW
CE evaluated Yes
China RoHS compliance Out of scope
Circulation connection size G1 1/2"
Circulation connection type internal thread
Circulation pipe size DN40
Connection direction primary and secondary Vertical
Cover material EPP
Cover option Yes
Current [A] [Max] 4 A
DCW static pressure [bar] [Min] 1 bar
Depth without cover [mm] 499 mm
Description TD-CIR 52KW PUMP-ECL INS-COVER WI
DHW circulation Yes
DHW circulation pump brand WILO
DHW circulation pump type Stratos Para Z 25/1-17
DHW connection size G1 1/2"
DHW connection type internal thread
DHW Control type Electronic
DHW controller name ECL310
DHW pipe size DN40
EU RoHS compliance Out of scope
Flow circulation [m3/h] [Max] 9 m³/h
Flow primary [m3/h] [Max] 3 m³/h
Flow secondary [m3/h] [Max] 9 m³/h
HE connection size Rp1 1/4"
HE connection type internal thread
HE pipe size DN32
Heating pump brand Grundfos
Heating pump type UPM GEO
Height without cover [mm] 1830 mm
HEX DHW alloy 1.4404
HEX DHW brazing material Copper
HEX DHW type Brazed
In scope of WEEE and contain batteries No
P circulation [bar] [Max] 0.36 bar
PED category § 4.3
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Pressure primary [bar] [Max] 10 bar
Pressure secondary [bar] [Max] 10 bar
Product group DHW system
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Substation version TD-CIR, 52kW, pump, ECL
Supply temperature construction [˚C] 90 °C
Supply voltage [V] AC 230 V
Type TD-CIR
UK RoHS compliance Out of scope
Width without cover [mm] 875 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality