Akva Lux II VX H2WP, ECL, 2 HE circ., Type 2-2, Heating controller name: ECL 210-A260 & AHQM 15/AMV150, DHW controller name: PTC2 + P

004U8358

Product Type: Akva Lux II VX H2WP, ECL, 2 HE circ., Type 2-2, 16 bar, 110 °C, ECL 210 / AHQM / VMV / AMV, PTC2 + P

Product details

Gross weight 47 Kilogram
Net weight 45 Kilogram
EAN 5715162510742

 

Additional information 2x Safety function
Cover
Pipe insulation
Application type Indirect Heating & Instantaneous DHW
China RoHS compliance Out of scope
Connection direction Top and bottom
Cover material White-lacquered steel sheet
Cover option Included
DCW static pressure [bar] [Min] 2 bar
Depth with cover [mm] 381 mm
Depth without cover [mm] 365 mm
Description Akva Lux II VX H2WP Type H2 + Type DHW2, with insulation and 2xSafety function
DH connection size 3/4"
DH connection type G ext. thread
DH pipe size Ø18
DHW capacity [kW] [Max] 53 kW
DHW capacity [kW] [Min] 32 kW
DHW circulation Optional
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Flow/thermostatic
DHW controller name PTC2 + P
DHW HEX type XB06H-1 40
DHW pipe size Ø18
Differential pressure controller Integrated
Fitting piece Energy meter return
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating capacity [kW] 35 kW
Heating circuit - control ECL 210 / AHQM / VMV / AMV
Heating control type Electronic
Heating controller name ECL 210-A260 & AHQM 15/AMV150
Heating HEX type XB06H-1 40
Heating pump brand Grundfos
Heating pump type UPM3 15-70 130 ZZA
Height with cover [mm] 861 mm
Height without cover [mm] 861 mm
HEX DHW brazing material Copper
HEX DHW type XB06H-1 40
HEX heating alloy AISI 316
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Insulation material Pipe insulation
Number of households [Max] 4
Number of households [Min] 1
Package depth [mm] 800 mm
Package height [mm] 420 mm
Package width [mm] 840 mm
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 3 bar
Product group Small Stations
Remarks Indir. HE with mix loop and DHW, ECL210/A260 for HE, 2xsafety func.
Station size type Type 2-2
Supply temperature construction [˚C] 110 °C
Supply voltage [V] AC 230 V
Type Akva Lux II VX H2WP, ECL, 2 HE circ.
Width with cover [mm] 700 mm
Width without cover [mm] 650 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality