VX Solo II H2, 2 HE circuits, Type 1, Heating controller name: ECL 210 / A260

004U8250

Product Type: VX Solo II H2, 2 HE circuits, Type 1, 16 bar, 110 °C, VMV 15 / AMV 150

Product details

Gross weight 45 Kilogram
Net weight 43 Kilogram
EAN 5715162510254

 

Additional information Cover
Application type Indirect Heating
Capacity [kW] 20 kW
China RoHS compliance Out of scope
Connection direction Top and bottom
Contain batteries No
Cover material White-lacquered steel sheet
Cover option Included
Depth with cover [mm] 380 mm
Depth without cover [mm] 365 mm
Description VX Solo II H2 type 1 (XB 06H-1-26)
DH connection size 3/4"
DH connection type External thread
DH pipe size Ø18
DHW pipe size Ø18
Differential pressure controller Integrated in control valve
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Fitting Piece Energy meter return
Floor heating circuit - pump brand Grundfos
Floor heating circuit - pump type UPM3 Auto 15-70 130
HE connection size 3/4"
HE connection type Internal thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating Actuator AMV 13
Heating capacity [kW] 20 kW
Heating control type Electronic
Heating controller name ECL 210 / A260
Heating HEX type XB06H-1 26
Heating pump brand Grundfos
Heating pump type UPM3 Auto 15-70 130
Height with cover [mm] 860 mm
Height without cover [mm] 860 mm
HEX heating alloy AISI 316
HEX heating brazed/gasketed material Brazed copper
In scope of WEEE No
Insulation material Without
Mixing circuit - control VMV 15 / AMV 150
Number of households [Max] 1
Number of households [Min] 1
Package depth [mm] 800 mm
Package height [mm] 420 mm
Package width [mm] 840 mm
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 6 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Remarks Indir. HE, ECL210/260, safety function for FH
Station size type Type 1
Supply temperature construction [˚C] 110 °C
Supply voltage [V] AC 230 V
Type VX Solo II H2, 2 HE circuits
UL evaluated Out of scope
Width with cover [mm] 550 mm
Width without cover [mm] 530 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality